35.2 Absolute Maximum Ratings

Stresses beyond those listed in this section can cause permanent damage to the device and is a stress rating only. The device's functional operation at these, or other conditions beyond those indicated in the operational sections of this specification, is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 35-1. Absolute Maximum Ratings
ParameterConditionRatingUnits
Ambient temperature under bias-40 to +125°C
Maximum junction temperature+140°C
Storage temperature-65 to +150°C
Voltage on Pins with Respect to GND
  • On the VDD pins
-0.3 to +6.0V
  • On the RESET pin
-0.3 to +9.0V
  • On all other pins
-0.3 to (VDD + 0.3)V
Maximum Current
  • On the GND pins(1)
-40°C ≤ TA ≤ +85°C200mA
+85°C < TA ≤ +125°C100mA
  • On the VDD pins(1)
-40°C ≤ TA ≤ +85°C200 mA
+85°C < TA ≤ +125°C100mA
  • On any standard I/O pin
±40mA
Clamp current, IK (VPIN < 0 or VPIN > VDD)±20mA
Total power dissipation(2)—mW
Note:
  1. The maximum current rating requires even load distribution across I/O pins. The maximum current rating may be limited by the device package power dissipation characterizations. See the Thermal Characteristics section to calculate device specifications.
  2. Calculate power dissipation as follows: PDIS = VDD × {IDD - Σ IOH} + Σ {(VDD - VOH) × IOH} + Σ (VOI × IOL)