11.5.5 Status
Name: | STATUS |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR[2:0] | FLBUSY | EEBUSY | |||||||
Access | R/W | R/W | R/W | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 6:4 – ERROR[2:0] Error Code
0
’ to the bit field.Value | Name | Description |
---|---|---|
0x00 | NONE | No error |
0x02 | WRITEPROTECT | Attempting to write a write-protected section |
0x03 | CMDCOLLISION | Selecting a new write command while a write command is already selected |
0x04 | WRONGSECTION | Wrong write command for the address used |
Bit 1 – FLBUSY Flash Busy
1
’ when a Flash programming operation is
ongoing.Bit 0 – EEBUSY EEPROM Busy
1
’ when an EEPROM programming operation is
ongoing.