3.2 Graphical Interface
The graphical interface in MCC Melody provides a visual representation of the gates implemented by the CLC. Each input can be selected from all possible inputs, and their routing through the AND and OR gates (along with the inverting of the inputs and outputs of the initial OR gates) can be controlled by simply clicking on each selectable input/output to those gates on the graphical.Figure 3-2 below shows the graphical interface.