3 CLC Configuration Using MPLAB® Code Configurator Melody
Configuration of the CLC module can be facilitated through the use of MCC Melody’s CLC driver
module GUI tool. This tool simulates the setup of the CLC module in a graphical form, visually
representing the logic structure that the CLC is set up to perform. The MCC Melody CLC driver
consists of three parts:
- Basic Setting Selection
- Graphical Interface
- Generated APIs