19.4.7 PMD6
| Name: | PMD6 |
| Address: | 0x068 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP2MD | PORTWMD | DAC3MD | TU16BMD | TU16AMD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CCP2MD Disable Capture Compare 2
| Value | Description |
|---|---|
| 1 | CCP2 module disabled |
| 0 | CCP2 module enabled |
Bit 3 – PORTWMD Disable PORTW Signal Routing Port Module
| Value | Description |
|---|---|
| 1 | PORTW Signal Routing Port module disabled |
| 0 | PORTW Signal Routing Port module enabled |
Bit 2 – DAC3MD Disable Digital-to-Analog Converter
| Value | Description |
|---|---|
| 1 | DAC3 module disabled |
| 0 | DAC3 module enabled |
Bit 1 – TU16BMD Disable Universal Timer UT16B
| Value | Description |
|---|---|
| 1 | UT16B module disabled |
| 0 | UT16B module enabled |
Bit 0 – TU16AMD Disable Universal Timer UT16A
| Value | Description |
|---|---|
| 1 | UT16A module disabled |
| 0 | UT16A module enabled |