19.4.6 PMD5
| Name: | PMD5 |
| Address: | 0x067 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC8MD | CLC7MD | CLC6MD | CLC5MD | OPA2MD | OPA1MD | DAC2MD | DMA4MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CLCnMD Disable CLCn
| Value | Description |
|---|---|
| 1 | CLCn module disabled |
| 0 | CLCn module enabled |
Bit 3 – OPA2MD Disable Operational Amplifier 2
| Value | Description |
|---|---|
| 1 | OPA2 module disabled |
| 0 | OPA2 module enabled |
Bit 2 – OPA1MD Disable Operational Amplifier 1
| Value | Description |
|---|---|
| 1 | OPA1 module disabled |
| 0 | OPA1 module enabled |
Bit 1 – DAC2MD Disable Digital-to-Analog Converter
| Value | Description |
|---|---|
| 1 | DAC module disabled |
| 0 | DAC module enabled |
Bit 0 – DMAnMD Disable DMAn
| Value | Description |
|---|---|
| 1 | DMAn module disabled |
| 0 | DMAn module enabled |