19.4.4 PMD3
| Name: | PMD3 |
| Address: | 0x065 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| U2MD | U1MD | SPI1MD | I2C1MD | PWM3MD | PWM2MD | PWM1MD | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6, 7 – UnMD Disable UART Un
| Value | Description |
|---|---|
| 1 | UARTn module disabled |
| 0 | UARTn module enabled |
Bit 4 – SPI1MD Disable Serial Peripheral Interface 1
| Value | Description |
|---|---|
| 1 | SPI1 module disabled |
| 0 | SPI1 module enabled |
Bit 3 – I2C1MD Disable I2C
| Value | Description |
|---|---|
| 1 | I2C1 module disabled |
| 0 | I2C1 module enabled |
Bit 2 – PWM3MD Disable Pulse-Width Modulator 3
| Value | Description |
|---|---|
| 1 | PWM3 module disabled |
| 0 | PWM3 module enabled |
Bit 1 – PWM2MD Disable Pulse-Width Modulator 2
| Value | Description |
|---|---|
| 1 | PWM2 module disabled |
| 0 | PWM2 module enabled |
Bit 0 – PWM1MD Disable Pulse-Width Modulator 1
| Value | Description |
|---|---|
| 1 | PWM1 module disabled |
| 0 | PWM1 module enabled |