19.4.2 PMD1
Note:
- Subject to the value of ZCD Configuration bit.
| Name: | PMD1 |
| Address: | 0x063 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C1MD | ZCDMD | APMMD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – C1MD Disable Comparator 1
| Value | Description |
|---|---|
| 1 | CM1 module disabled |
| 0 | CM1 module enabled |
Bit 6 – ZCDMD Disable Zero-Cross Detect(1)
| Value | Description |
|---|---|
| 1 | ZCD module disabled |
| 0 | ZCD module enabled |
Bit 5 – APMMD Disable Analog Peripheral Manager Module
| Value | Description |
|---|---|
| 1 | APM module disabled |
| 0 | APM module enabled |
Bits 0, 1, 2, 3, 4 – TMRnMD Disable Timer TMRn
| Value | Description |
|---|---|
| 1 | TMRn module disabled |
| 0 | TMRn module enabled |