Figure 35-31. ATmega48PB/88PB: BOD Thresholds vs.
Temperature (BODLEVEL is 1.8V)Figure 35-32. ATmega48PB/88PB: BOD Thresholds vs.
Temperature (BODLEVEL is 2.7V)Figure 35-33. ATmega48PB/88PB: BOD Thresholds vs.
Temperature (BODLEVEL is 4.3V)Figure 35-34. ATmega48PB/88PB: Calibrated Bandgap
Voltage vs. TemperatureFigure 35-35. ATmega48PB/88PB: Calibrated Bandgap
Voltage vs. Vcc
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.