Figure 35-6. ATmega48PB/88PB: Idle Supply Current
vs. Low Frequency (0.1-1.0MHz)Figure 35-7. ATmega48PB/88PB: Idle Supply Current
vs. Frequency (1-20MHz)Figure 35-8. ATmega48PB/88PB: Idle Supply Current
vs. VCC (Internal RC
Oscillator, 128kHz)Figure 35-9. ATmega48PB/88PB: Idle Supply Current
vs. VCC (Internal RC
Oscillator, 1MHz)Figure 35-10. ATmega48PB/88PB: Idle Supply Current
vs. VCC (Internal RC
Oscillator, 8MHz)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.