Figure 35-15. ATmega48PB/88PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 1.8V)Figure 35-16. ATmega48PB/88PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 2.7V)Figure 35-17. ATmega48PB/88PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 5V)Figure 35-18. ATmega48PB/88PB: Reset Pull-up
Resistor Current vs. Reset Pin Voltage (VCC = 1.8V)Figure 35-19. ATmega48PB/88PB: Reset Pull-up
Resistor Current vs. Reset Pin Voltage (VCC = 2.7V)Figure 35-20. ATmega48PB/88PB: Reset Pull-up
Resistor Current vs. Reset Pin Voltage (VCC = 5V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.