20.9.6 TC0 Output Compare Register A
When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
| Name: | OCR0A |
| Offset: | 0x47 |
| Reset: | 0x00 |
| Property: | When addressing as I/O Register: address offset is 0x27 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OCR0A[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – OCR0A[7:0] Output Compare 0 A
The Output Compare Register A contains an 8-bit value that is continuously compared with the counter value (TCNT0). A match can be used to generate an Output Compare interrupt, or to generate a waveform output on the OC0A pin.