Jump to main content
Features
- Fully Specified Configuration Zone
- I2C Interface with One-Time Changeable I2C Address
- JIL High Rating – Validated to JIL Application of Attack Potential to Smartcards and Similar Devices, Version 3.1
- Internal High-Quality NIST SP 800-90A/B/C True Random Number Generator (TRNG) NIST CMVP ESV Certified
- Predefined Slot Access Policies to Work with
Kudelski keySTREAM SaaS:
- ECC P-256 Device Identity Key
- ECC P-256 Attestation Private
Key
- Customer specific identity
information
- Slots for In-Field Provisioning of:
- Device and Signer compressed
certificate slots
- 1.8V to 5.5V I/O Levels, 2.0V to 5.5V Supply Voltage
- Standard Industrial Temperature Range: -40℃ to +85℃
- 30 nA nominal Sleep Current
- Available in 8-Pad UDFN and 8-Pin
SOIC packages with a fixed 10-unit reel size for prototyping and a 2k Minimum-Order-Quantity (MOQ) for production