11 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ECC608: Pre-configured Cryptographic Co-processor with secure hardware-based key storage | |
| Trust Type | TMNG | Type of Microchip Trust Product |
| Trust Option | TLS | Configuration associated with Trust Product. |
| Package Options | U | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) |
| S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) | |
| Shipping Option(1,2) | 2k Minimum Order Quantity (MOQ) is required. | |
| B | 10 Unit Bulk - Prototype Units | |
Examples:
- ECC608-TMNGTLSU: Trust Manager TLS, Provisioned, 8-UDFN, 2k MOQ, I2C interface
- ECC608-TMNGTLSU-B: Trust Manager TLS, Provisioned Prototype, 8-UDFN, 10 units bulk, I2C interface
- ECC608-TMNGTLSS: Trust Manager TLS, Provisioned, 8-SOIC 2k MOQ, I2C Interface
- ECC608-TMNGTLSS-B: Trust Manager TLS, Provisioned Prototype, 8-SOIC 10 units bulk, I2C interface
Note:
- Production orders will be delivered as Tape and Reel. Actual size of reel will vary based on customer order. 2k units is the minimum order quantity (MOQ) allowed.
- Prototype units only come in 10-piece sample quantities with an either I2C interface and can be provided in an SOIC or UDFN package option.