2 The Trust Manager Experience
The ECC608-TMNGTLS secure authentication IC is focused on making hardware security for IoT products a self-served experience while maintaining a high level of security throughout the entire lifecycle of a project.
What keySTREAM SaaS Provides
- The management of certificates to ensure secure authentication to any cloud platforms. The certificates can be updated or rotated to ensure a certificate expiration date will not disconnect an IoT product. The end result lowers device management cost and complexity.
- The Infrastructure Agnostic SaaS (IaaS) works with AWS® and Microsoft Azure® out of the box.
- Cost-effective hosting of the cryptographic keys in keySTREAM HSMs along with associated availability and maintenance
The keySTREAM SaaS offering provides a space-efficient embedded library (keySTREAM Trusted Agent KTA) that is capable of fitting in a memory-constrained MCU all the way to MPU products. This allows security to be implemented across a wide complexity range of devices without paying a significant memory penalty. The tools are tied into a telecom-grade, cloud-hosted platform designed to scale to the wide range of needs for IoT products.
Trust Manager Flow
- Sign up with a Kudelski IoT account to gain access to keySTREAM Security Management Services. Provide the unique information associated with your company and your project to ensure that your product will have a unique identity that cannot be cloned. Following the autoclaim process in keySTREAM SaaS, make sure to record the email address of the purchaser used in the Microchip ordering system.
- Order ECC608-TMNGTLS devices. Microchip provides 10 unit sample packs to make the cost of entry to evaluate devices low. These devices are available off-the-shelf and do not require any manual provisioning prior to purchasing. The keySTREAM SaaS is capable of validating a specific device to see if it was provisioned for keySTREAM SaaS remote management by Microchip
- Use the keySTREAM SaaS to create a custom ROOT CA and associated PKI.
- Use the keySTREAM SaaS services to claim the devices purchased through MicrochipDirect. In-field provisioning comes later, when the embedded system connects to Kudelski keySTREAM SaaS. The keySTREAM SaaS services allow for the creation of a custom PKI in a hosted and managed HSM, ability to enter unique customer information, creation of certificates and the ability to create I/O protection keys for secure communication.
- Deploy the product in the field.
- Use the in-field management capability to rotate keys and/or update or rotate certificates.