7 Application Information

The ECC608-TMNGTLS is a member of Microchip’s CryptoAuthentication™ Trust Platform family of products. The Trust Manager products are self-service cryptographic key management devices. These devices are simple to implement and allow even low-volume customers to implement secure authentication into their end system while leveraging Microchip’s and Kudelski IoT expertise and provisioning infrastructures.

The ECC608-TMNGTLS device was developed to take the guesswork out of adding security to an IoT- connected product. The product is pre-configured to readily connect to any cloud infrastructure through DTLS connections.

When the actual security device is combined with the Kudelski IoT keySTREAM SaaS service, a complete trust solution for the lifecycle of the product exists. Multiple use case are supported by the solution.