7.3.2.1 Preprocessor
-nostdincDo not search the standard system directories for header files. Only the directories specified with -I options (and the directory of the current file, if appropriate) are searched.
-
-EStop after the preprocessing stage; do not run the compiler properly. The output is in preprocessed source code, sent to the standard output. Input files, which don't require preprocessing, are ignored.