7.3.2.6 Warnings
-WallShow all warnings.
-WerrorShow warnings as errors.
-fsyntax-onlyCheck the code for syntax errors, but don't do anything beyond that.
-pedanticIssue all the warnings demanded by strict ISO C. Reject all programs using forbidden extensions and other programs that do not follow ISO C. Valid ISO C programs should compile properly with or without this option (though a rare few will require -ansi or a -std option specifying the required version of ISO C). However, some GNU extensions and usual C features are supported without this option and rejected with this option.
-pedantic-errorsPedantic warnings are produced as errors.
-wInhibit all warning messages.