3.4.2 Assembler Options

Open the options window on the menu Project → 'Your_project_name Properties'. This menu item is available only when an assembler project is open. After opening the Project properties window, you will see six tabs to configure assembler options. Click on the Toolchain.

Figure 3-49. Assembler Setup Dialog, Command-Line Shown
Figure 3-50. Assembler Setup Dialog, General Options Shown