8.3.3.3 Optimization
-Wl, --gc-sectionsGarbage collects unused sections.
Enable garbage collection of unused input sections. It is ignored on targets that do not support this option.
The default behavior (of not performing this garbage collection) can be restored by specifying
−−no−gc−sectionson the command-line.--gc-sectionsdecide which input sections are used by examining symbols and relocations. The section containing the entry symbol and all sections containing symbols undefined on the command-line will be kept, as will sections containing symbols referenced by dynamic objects.