8.3.3.1 General
-nodefaultlibsThis option will prevent the standard system libraries from being used when linking. Only the specified libraries are passed to the linker.
-Wl,-MapGenerates Map file.
-Wl,-u,vfprintfUse vprintf library.
-nodefaultlibs
This option will prevent the standard system libraries from being used when linking. Only the specified libraries are passed to the linker.
-Wl,-MapGenerates Map file.
-Wl,-u,vfprintf
Use vprintf library.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.