7.3.3.3 Optimization
-Wl, --gc-sectionsGarbage collects unused sections.
Enable garbage collection of unused input sections. It is ignored on targets that do not support this option. Restore the default behavior (of not performing this garbage collection) by specifying `--no-gc-sections' on the command line. `--gc-sections' decides which input sections are used by examining symbols and relocations. The section containing the entry symbol and all the sections containing symbols undefined on the command line will be kept, as will the sections containing symbols referenced by dynamic objects.
-funsafe-math-optimizationsEnable unsafe math optimizations.
-ffast-mathEnable fast math
-fpicGenerate position independent code.