10.1 Real-Time Event Mapping List

Table 10-1. Real-Time Event Mapping List
FunctionDescriptionSourceDestination
SecurityImmediate clear (asynchronous) on anti-tamper detection through pinsAnti-tamper inputs (TMPx)GPBR, AES/AESB/QSPI Keys

SHA Lock

SafetyAutomatic switch to reliable RC oscillators in case of crystal failurePMCSUPC
SafetyInvalid 12-bit ADC supply voltageADCADC IRQ
SafetyInvalid VBAT or VDD3V3 voltageSupply monitorsPower switch, SUPC
SafetyPuts the PWM outputs in a pre-defined Safe state in case of main crystal clock failurePMCPWM
Puts the PWM outputs in a pre-defined Safe state in case of ADC Comparison eventADC
Puts the PWM outputs in a pre-defined Safe state in case of Timer Counter overflow on speed and/or position eventTC
Puts the PWM outputs in a pre-defined Safe state in case of IO lines level changePD1, PD12
Safety32 kHz crystal oscillator failure in Backup modeSUPCSUPC event
Measurement TriggerTrigger source selection in ADCTimer Counter Block 0 - TIOA0ADC trigger
Timer Counter Block 0 - TIOA1
Timer Counter Block 0 - TIOA2
Timer Counter Block 1 - TIOA0
Timer Counter Block 1 - TIOA1
PWM Event Line 0
Trigger source selection in TCPWM triggersTC trigger
Channel measurementRTCOUT0ADC trigger
Low sampling rate temperature sensor measurementRTCOUT1