17.2.1 SYSC Write Protection Mode Register

Name: SYSC_WPMR
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
       WPITENWPEN 
Access R/WR/W 
Reset 00 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x535943 PASSWD Writing any other value in this field aborts the write operation of the WPEN and WPITEN bits. Always reads as 0.

Bit 1 – WPITEN Write Protection RTC Interrupt Enable

ValueDescription
0

Disables the write protection of the interrupt enable/disable registers if WPKEY corresponds to 0x535943 (“SYC” in ASCII).

1

Enables the write protection of the interrupt enable/disable registers if WPKEY corresponds to 0x535943 (“SYC” in ASCII).

Bit 0 – WPEN Write Protection Enable

ValueDescription
0

Disables the write protection of the configuration registers if WPKEY corresponds to 0x535943 (“SYC” in ASCII).

1

Enables the write protection of the configuration registers if WPKEY corresponds to 0x535943 (“SYC” in ASCII).