48.5.4 Fault Inputs

The PWM has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWM receives faults from:

  • the PMC
  • the ADC controller
  • Timer/Counters
Table 48-2. Fault Inputs
Fault GeneratorExternal PWM Fault Input NumberPolarity Level(1)Fault Input ID
PD1 or PD12PWMFI0User-defined0
Main OSC (PMC)To be configured to 12
ADCTo be configured to 13
TC3To be configured to 14
TC0To be configured to 15
TC1To be configured to 16
TC2To be configured to 17
Note:
  1. FPOL field in PWM_FMR.