44.6.5 ICM Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the ICM Write Protection Mode Register.

Name: ICM_IDR
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
        URAD 
Access W 
Reset  
Bit 2322212019181716 
 RSU[3:0]REC[3:0] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
 RWC[3:0]RBE[3:0] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 RDM[3:0]RHC[3:0] 
Access WWWWWWWW 
Reset  

Bit 24 – URAD Undefined Register Access Detection Interrupt Disable

ValueDescription
0

No effect.

1

Undefined Register Access Detection interrupt is disabled.

Bits 23:20 – RSU[3:0] Region Status Updated Interrupt Disable

ValueDescription
0

No effect.

1

When RSU[i] is set to one, the region i Status Updated interrupt is disabled.

Bits 19:16 – REC[3:0] Region End bit Condition detected Interrupt Disable

ValueDescription
0

No effect.

1

When REC[i] is set to one, the region i End bit Condition interrupt is disabled.

Bits 15:12 – RWC[3:0] Region Wrap Condition Detected Interrupt Disable

ValueDescription
0

No effect.

1

When RWC[i] is set to one, the Region i Wrap Condition interrupt is disabled.

Bits 11:8 – RBE[3:0] Region Bus Error Interrupt Disable

ValueDescription
0

No effect.

1

When RBE[i] is set to one, the Region i Bus Error interrupt is disabled.

Bits 7:4 – RDM[3:0] Region Digest Mismatch Interrupt Disable

ValueDescription
0

No effect.

1

When RDM[i] is set to one, the Region i Digest Mismatch interrupt is disabled.

Bits 3:0 – RHC[3:0] Region Hash Completed Interrupt Disable

ValueDescription
0

No effect.

1

When RHC[i] is set to one, the Region i Hash Completed interrupt is disabled.