41.4.7.2 Unspecified Register Access Detection
When an unspecified register access occurs, AESB_ISR.URAD rises. Its source is then reported in AESB_ISR.URAT. Only the last unspecified register access is available through the URAT field.
Several kinds of unspecified register accesses can occur:
- Input Data register written during the data processing when SMOD = IDATAR0_START
- Output Data register read during data processing
- Mode register written during data processing
- Output Data register read during sub-keys generation
- Mode register written during sub-keys generation
- Write-only register read access
URAD and URAT can only be reset by AESB_CR.SWRST.