17.1.2 Register Write Protection
To prevent any single software error from modifying the configuration of Reset Controller (RSTC), Supply Controller (SUPC), Real-time Timer (RTT), General Purpose Backup Register (GPBR), Real-time Clock (RTC) and Dual Watchdog Timer (DWDT), some registers of these peripherals can be write-protected by setting the WPEN and/or WPITEN bits in the System Controller Write Protection Mode register (SYSC_WPMR).
When write protection is enabled, any attempt to write these registers is reported in the System Controller Write Protection Status register (SYSC_WPSR).
The following registers can be write-protected when SYSC_WPMR.WPEN=1:
- WDT 0 Control Register
- WDT 0 Mode Register
- WDT 0 Window Level Register
- WDT 0 Window Interrupt Register
- RSTC Mode Register
- RTC Control Register
- RTC Mode Register
- RTC Time Alarm Register
- RTC Calendar Alarm Register
- RTC Tamper Control Register
- RTT Mode Register
- RTT Alarm Register
- RTT Modulo Selection Register
- GPBR Full Clear Register (Write protection only. No violation report.)
- GPBR Registers
- SUPC Control Register
- SUPC Control Register
- SUPC Supply Monitor Mode Register
- SUPC Mode Register
- SUPC Wakeup Mode Register
- SUPC Wakeup Input Register
- SUPC Extended mode Register
- SUPC Backup Mode Register
- WDT 1 Control Register
- WDT 1 Mode Register
- WDT 1 Window Level Register
- WDT 1 Window Interrupt Register
The following registers can be write-protected when SYSC_WPMR.WPITEN=1:
- WDT 0 Interrupt Enable Register
- WDT 0 Interrupt Disable Register
- RTC Interrupt Enable Register
- RTC Interrupt Disable Register
- SUPC Interrupt Enable Register
- SUPC Interrupt Disable Register
- WDT 1 Interrupt Enable Register
- WDT 1 Interrupt Disable Register