3.2.1.1 PIC32CXMTSH Pinout and Multiplexing

TQFP128
Pin
Number

Power Rail/
Voltage
Reference

PrimaryAlternatePIO PeripheralReset StateComments
      Signal            Signal      DirFunc            Signal            DirIO Set

Signal, Dir, PU,
PD, HiZ, ST,
FILTER

16VDDAIN2Current channel 2, negative input
17VDDAIP2Current channel 2, positive input
27VDD3V3PA2WKUP3/TMP3IAPCK1O1PIO, I, PU, ST
BTIOA0I/O2
28VDD3V3PA3WKUP4/TMP4IATIOB0I/O2PIO, I, PU, ST
29VDD3V3PA4AFLEXCOM0_IO0I/O1,2PIO, I, PU, ST
30VDD3V3PA5WKUP5IAFLEXCOM0_IO1I/O1,2PIO, I, PU, ST
31VDD3V3PA6AFLEXCOM0_IO2I/O1PIO, I, PU, ST
BFLEXCOM0_IO4O2
CTIOA6I/O1
32VDD3V3PA7AFLEXCOM0_IO3I/O1,2PIO, I, PU, ST
CTIOB6I/O1
5VDD3V3PA8AFLEXCOM1_IO0I/O1,2PIO, I, PU, ST
6VDD3V3PA9WKUP6IAFLEXCOM1_IO1I/O1,2PIO, I, PU, ST
25VDD3V3PA10AFLEXCOM1_IO2I/O1PIO, I, PU, ST
BFLEXCOM1_IO4O2
CTCLK6I1
26VDD3V3PA11AFLEXCOM1_IO3I/O1,2PIO, I, PU, ST
37VDD3V3PA12AFLEXCOM2_IO0I/O1,2PIO, I, PU, ST
38VDD3V3PA13WKUP7IAFLEXCOM2_IO1I/O1,2PIO, I, PU, ST
39VDD3V3PA14AFLEXCOM2_IO2I/O1PIO, I, PU, ST
BFLEXCOM2_IO4O2
40VDD3V3PA15AFLEXCOM2_IO3I/O1,2PIO, I, PU, ST
33VDD3V3PA16AFLEXCOM3_IO0I/O1,2PIO, I, PU, ST
34VDD3V3PA17AFLEXCOM3_IO1I/O1,2PIO, I, PU, ST
35VDD3V3PA18AFLEXCOM3_IO2I/O1PIO, I, PU, ST
BFLEXCOM3_IO4O2
36VDD3V3PA19AFLEXCOM3_IO3I/O1,2PIO, I, PU, ST
46VDD3V3PA20APCK0O2PIO, I, PU, ST
63VDD3V3PA21ACOM0O1PIO, I, PD, ST
BFLEXCOM5_IO3I/O5,6
64VDD3V3PA22ACOM1O1PIO, I, PD, ST
BFLEXCOM5_IO2I/O5
CFLEXCOM5_IO4O6
65VDD3V3PA23ACOM2O1PIO, I, PD, ST
BFLEXCOM5_IO1I/O5,6
DTCLK0I1
66VDD3V3PA24ACOM3O1PIO, I, PD, ST
BFLEXCOM5_IO0I/O5,6
DTIOB0I/O1
67VDD3V3PA25ACOM4O1PIO, I, PD, ST
BFLEXCOM6_IO0I/O4,5
DTIOA0I/O1
68VDD3V3PA26ACOM5O1PIO, I, PD, ST
BFLEXCOM6_IO1I/O4,5
69VDD3V3PA27ACOM6O1PIO, I, PD, ST
BFLEXCOM6_IO2I/O4
CFLEXCOM6_IO4O5
70VDD3V3PA28ACOM7O1PIO, I, PD, ST
BFLEXCOM6_IO3I/O4,5
71VDD3V3PA29

AD0/
ACC_INP0/
XIN

IASEG0O1PIO, I, PD, STClock input when oscillator is in Bypass mode
BFLEXCOM0_IO4O1

ADCx/ACCx Signals:

Pull-down must be disabled in PIO Controller when using these PIO pins as ADC/ACC inputs.

XIN/OUT Signals:

Pull-down must be disabled in PIO Controller when using these PIO pins as Crystal Oscillator XIN/XOUT signals.

CFLEXCOM1_IO4O1
DFLEXCOM2_IO4O1
72VDD3V3PA30AD1/ACC_INP1IASEG1O1PIO, I, PD, ST
74VDD3V3PB1AD4/ACC_INN1IASEG4O1PIO, I, PD, ST
BFLEXCOM7_IO3I/O1,2
CPCK1O2
DTCLK1I1
75VDD3V3PB0

AD3/
ACC_INN0/
XOUT

I/OASEG3O1PIO, I, PD, ST
BFLEXCOM3_IO4O1
DTIOB1I/O1
76VDD3V3PB2ERASEIASEG5O1ERASE, I, PD, ST
BFLEXCOM7_IO2I/O1
CFLEXCOM7_IO4O2
DTIOA2I/O1
77VDD3V3PA31AD2/ACC_INP2IASEG2O1PIO, I, PD, ST
DTIOA1I/O1
81VDD3V3PB3ASEG6O1PIO, I, PD, ST
BFLEXCOM7_IO1I/O1,2
DTIOB2I/O1
82VDD3V3PB4ASEG7O1PIO, I, PD, ST
BFLEXCOM7_IO0I/O1,2
DTCLK2I1
83VDD3V3PB5ASEG8O1PIO, I, PD, ST
BFLEXCOM4_IO0I/O3,4
CTIOA5I/O1
84VDD3V3PB6ASEG9O1PIO, I, PD, ST
BFLEXCOM4_IO1I/O3,4
CTIOB5I/O1
85VDD3V3PB7ASEG10O1PIO, I, PD, ST
BFLEXCOM4_IO2I/O3
CFLEXCOM4_IO4O4
86VDD3V3PB8ASEG11O1PIO, I, PD, ST
BFLEXCOM4_IO3I/O3,4
CTIOA3I/O1
87VDD3V3PB9WKUP9IASEG12O1PIO, I, PD, ST
BFLEXCOM3_IO0I/O3,4
88VDD3V3PB10ASEG13O1PIO, I, PD, ST
BFLEXCOM3_IO1I/O3,4
DTRACESWOO1
89VDD3V3PB11ASEG14O1PIO, I, PD, ST
BFLEXCOM3_IO2I/O3
CFLEXCOM3_IO4O4
90VDD3V3PB12WKUP10IASEG15O1PIO, I, PD, ST
BFLEXCOM3_IO3I/O3,4
91VDD3V3PB13ASEG16O1PIO, I, PD, ST
CTIOB3I/O1,2
92VDD3V3PB14ASEG17O1PIO, I, PD, ST
CTCLK3I1,2
93VDD3V3PB15ASEG18O1PIO, I, PD, ST
BFLEXCOM5_IO4O1
94VDD3V3PB16ASEG19O1PIO, I, PD, ST
BFLEXCOM6_IO4O1
95VDD3V3PB17ASEG20O1PIO, I, PD, ST
CTCLK4I1,2
96VDD3V3PB18ASEG21O1PIO, I, PD, ST
CTIOA4I/O1,2
97VDD3V3PB19ASEG22O1PIO, I, PD, ST
CTIOB4I/O1,2
98VDD3V3PB20ASEG23O1PIO, I, PD, ST
BFLEXCOM5_IO0I/O1,2
100VDD3V3PB22ASEG25O1PIO, I, PD, ST
BFLEXCOM5_IO2I/O1
CFLEXCOM5_IO4O2
101VDD3V3PB23ASEG26O1PIO, I, PD, ST
BFLEXCOM5_IO3I/O1,2
102VDD3V3PB24ASEG27O1PIO, I, PD, ST
BFLEXCOM4_IO0I/O1,2
CTIOA5I/O2
103VDD3V3PB25WKUP8IASEG28O1PIO, I, PD, ST
BFLEXCOM4_IO1I/O1,2
CTIOB5I/O2
104VDD3V3PB26ASEG29O1PIO, I, PD, ST
BFLEXCOM4_IO2I/O1
CFLEXCOM4_IO4O2
105VDD3V3PC0ASEG30O1PIO, I, PD, ST
BFLEXCOM4_IO3I/O1,2
CTIOA3I/O2
DTDII1
106VDD3V3PC1ASEG31O1PIO, I, PD, ST
BFLEXCOM4_IO4O1
109VDD3V3PC2ASWCLKI1SWCLK,ST
BFLEXCOM1_IO0I/O3
110VDD3V3PC3ASWDIOI/O1SWDIO,ST
BFLEXCOM1_IO1I/O3
112VDD3V3PC5APCK2O1PIO, I, PU, ST
DTCLK5I1,2
113VDD3V3PC6AFLEXCOM5_IO3I/O3,4PIO, I, PU, ST
BFLEXCOM6_IO0I/O3
114VDD3V3PC7WKUP11IAFLEXCOM5_IO2I/O3PIO, I, PU, ST
BFLEXCOM6_IO1I/O3
CFLEXCOM5_IO4O4
115VDD3V3PC8AFLEXCOM5_IO1I/O3,4PIO, I, PU, ST
116VDD3V3PC9WKUP12IAFLEXCOM5_IO0I/O3,4PIO, I, PU, ST
118VDD3V3PC10AQIO3I/O1PIO, I, PU, ST
119VDD3V3PC11AQIO2I/O1PIO, I, PU, ST
BFLEXCOM7_IO4O3
121VDD3V3PC12AQIO1I/O1PIO, I, PU, ST
BFLEXCOM7_IO1I/O3
122VDD3V3PC13AQIO0I/O1PIO, I, PU, ST
BFLEXCOM7_IO0I/O3
123VDD3V3PC14WKUP13IAQCSO1PIO, I, PU, ST
BFLEXCOM7_IO3I/O3
DTIOA7I/O1
124VDD3V3PC15AQSCKO1PIO, I, PU, ST
BFLEXCOM7_IO2I/O3
DTIOB7I/O1
125VDD3V3PC16AFLEXCOM6_IO0I/O1,2PIO, I, PU, ST
DTCLK7I1
126VDD3V3PC17AFLEXCOM6_IO1I/O1,2PIO, I, PU, ST
DTIOA8I/O1
127VDD3V3PC18AFLEXCOM6_IO2I/O1PIO, I, PU, ST
BFLEXCOM6_IO4O2
DTIOB8I/O1
128VDD3V3PC19AFLEXCOM6_IO3I/O1,2PIO, I, PU, ST
DTCLK8I1
1VDD3V3PC20AFLEXCOM7_IO1I/O4PIO, I, PU, ST
2VDD3V3PC21WKUP14IAFLEXCOM7_IO0I/O4PIO, I, PU, ST
3VDD3V3PC22RTCOUT1OAPCK0O1PIO, I, PD, ST
4VDD3V3PD0ATIOA9I/O1PIO, I, PU, ST
BI1
42VDD3V3PD1AURXD, PWMFI0, PWMEXTRG1 I1PIO, I, PU, ST

PWMFI0 is enabled in PWM_FMR; PWMEXTRG1 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))

BO1
43VDD3V3PD2AUTXDO1PIO, I, PU, ST
BI/O1
7VDD3V3PD3ATCLK9I1PIO, I, PU, ST
CPWMH0O1
8VDDAVP2Voltage channel 2, positive input
9VP1Voltage channel 1, positive input
10VNVoltage channel 1, negative input
44VDD3V3PD12AURXD, PWMFI0, PWMEXTRG1 I2PIO, I, PU, ST

PWMFI0 is enabled in PWM_FMR; PWMEXTRG1 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))

45VDD3V3PD13AUTXDO2PIO, I, PU, ST
18VDDAIN1Current channel 1, negative input
19IP1Current channel 1, positive input
20VDD3V3PD16ATCLK10I1PIO, I, PD, ST
BPWMH2O1
22VDD3V3PD17APWML0O1PIO, I, PD, ST
CTIOA11I/O1
23VDD3V3PD18APWML1O1PIO, I, PD, ST
BI/O1
CTIOB11, PWMEXTRG2I/O1PWMEXTRG2 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))
24VDD3V3PD19APWML2O1PIO, I, PD, ST
BO1
CTCLK11I1
49VDD3V3NRSTI/OI, PU, ST
57VDDBUFWUPII,STActive low, external pull-up needed
58JTAGSELII,PD
62SDHNOO

0: The device is in Backup mode
1: The device is not in Backup mode

61TSTII,PD
56RTCOUT0OO
55WKUP0/TMP0II,STExternal pull-up needed
54WKUP1/TMP1II,STExternal pull-up needed
53WKUP2/TMP2II,STExternal pull-up needed
60XOUT32O
59XIN32IClock input when oscillator is in Bypass mode
21VDD3V3POWER
52VBAT
51VDD3V3
80VDD3V3
99VDD3V3
108VDD3V3
120VDD3V3
41VDDCORE
50VDDCORE
107VDDCORE
117VDDCORE
78VDDPLL
47VDDOUT
48VDD3V3
73VREFP
79VDDLCD
111VDDIN_AFEEMAFE 2.8V LDO power supply input pin
13VDDAEMAFE 2.8V LDO output and analog circuits power supply input
14VREF_AFEEMAFE Voltage reference output and reference buffer input
11GNDREFEMAFE Voltage reference ground pin
12GNDAEMAFE Ground pin for low-noise analog circuits and low-noise negative ADC reference
15GNDDigital ground
129GNDDigital ground