41.4.3.1 Manual Mode
The sequence is as follows:
- Write AESB_MR with all required fields, including but not limited to SMOD and OPMOD.
- Write the 128-bit key in the Key registers (AESB_KEYWRx) or private key internal register.
- Write the initialization vector (or counter) in the
Initialization Vector registers (AESB_IVRx).Note: The Initialization Vector registers concern all modes except ECB.
- Set DATRDY (Data Ready) in the AESB Interrupt Enable register (AESB_IER) depending on whether an interrupt is required, or not, at the end of processing.
- Write the data to be encrypted/decrypted in the authorized Input
Data registers (see the table below).
Table 41-1. Authorized Input Data Registers Operating Mode Input Data Registers to Write ECB All CBC All CTR All - Set the START bit in the AESB Control register (AESB_CR) to begin the encryption or decryption process.
- When processing is complete, DATRDY in the AESB Interrupt Status register (AESB_ISR) rises. If an interrupt has been enabled by setting AESB_IER.DATRDY, the interrupt line of the AESB is activated.
- When the software reads one of the Output Data registers (AESB_ODATARx), AESB_ISR.DATRDY is automatically cleared.