40.4.8.3 PDC Mode
The Peripheral DMA Controller (PDC) can be used in association with the AES to perform an encryption/decryption of a buffer without any action by software during processing.
AES_MR.SMOD must be configured to 2.
For all operating modes except CBC-MAC (AES_MR.LOD=1), 2 DMA channels must be programmed (transmit and receive). In CBC-MAC, only 1 transmit channel must be programmed.
The sequence order is as follows:
- Write AES_MR with all required fields, including but not limited to SMOD and OPMOD.
- Write the key.
- Write the initialization vector or counter in
AES_IVRx.Note: IVRx concerns all modes except ECB.
- Set the Transmit Pointer register (AES_TPR) to the address where
the data buffer to encrypt/decrypt is stored and the Receive Pointer register (AES_RPR)
where it must be encrypted/decrypted.Note: Transmit and receive buffers can be identical.
- Set the Transmit and the Receive Counter registers (AES_TCR and
AES_RCR) to the same value. This value must be a multiple of the data transfer type size
(see the following table).Note: The same requirements are necessary for the Next Pointer(s) and Counter(s) of the PDC (AES_TNPR, AES_RNPR, AES_TNCR, AES_RNCR).
- If not already done, set AES_IER.ENDRX (or AES_IER.RXBUFF if the next pointers and counters are used), depending on whether an interrupt is required or not at the end of processing.
- Enable the PDC in transmission and reception to start the processing (AES_PTCR).
When the processing completes, AES_ISR.ENDRX (or AES_ISR.RXBUFF) is raised. If an interrupt has been enabled by setting the corresponding bit in AES_IER, the interrupt line of the AES is activated.
When PDC is used, the data size to transfer (byte, half-word or word) depends on the AES mode of operations. This size is automatically configured by the AES.
| Operating Mode | Data Transfer Type |
|---|---|
| ECB | Word |
| CBC | Word |
| OFB | Word |
| CFB 128-bit | Word |
| CFB 64-bit | Word |
| CFB 32-bit | Word |
| CFB 16-bit | Half-word |
| CFB 8-bit | Byte |
| CTR | Word |
| GCM | Word |