44.5.2.4 ICM Region Next Address Structure Member

Register offset is calculated as ICM_DSCR+0x00C+RID*(0x10).
Name: ICM_RNEXT
Property: Read/Write

Bit 3130292827262524 
 NEXT[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 NEXT[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 NEXT[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 NEXT[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:2 – NEXT[29:0] Region Transfer Descriptor Next Address

When configured to 0, this field indicates that the current descriptor is the last descriptor of the Secondary List, otherwise it points at a new descriptor of the Secondary List.