Quadrature decoder with real time filtering reports
2-bit Gray up/down count for stepper
motor
Each Channel is User-Configurable and
Contains:
Three external clock inputs
Five internal clock inputs
Two multipurpose input/output signals
acting as trigger event
Trigger/capture events can be directly
synchronized by PWM signals
Two Separate Interrupt Lines: One Line
Driven by Standard Functions and the Second Line Driven by Safety Checks
Read of the Capture Registers by the PDC
Compare Event Fault Generation for PWM
Register Write Protection
Safety/Security Reports
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.