34.9.5.8 Client Read/Write Flowcharts

The flowchart shown in the following figure gives an example of read and write operations in Client mode. A polling or interrupt method can be used to check the status bits. The interrupt method requires that the Interrupt Enable register (FLEX_TWI_IER) be configured first.

Figure 34-128. Read/Write in Client Mode
Figure 34-129. Read/Write in Client Mode with SMBus PEC
Figure 34-130. Read/Write in Client Mode with SMBus PEC and Alternative Command Mode