43.6.5 TRNG Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in the TRNG Write
Protection Mode Register.
The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: Disables the corresponding interrupt.
| Name: | TRNG_IDR |
| Offset: | 0x14 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | EOTPKB | SECE | DATRDY | |
| Access | | | | | | W | W | W | |
| Reset | | | | | | – | – | – | |
Bit 2 – EOTPKB End Of Transfer on Private Key Bus Interrupt
Disable
Bit 1 – SECE Security and/or Safety Event Interrupt
Disable
Bit 0 – DATRDY Data Ready Interrupt Disable