22.4.2 Interrupt
Within the System Controller, the RTC interrupt is OR-wired with all the other module interrupts.
The System Controller interrupt line is connected on one of the internal sources of the interrupt controller.
The RTC interrupt requires the interrupt controller to be programmed first.
When a System Controller interrupt occurs, the service routine must first determine the cause of the interrupt. This is done by reading each status register of the System Controller peripherals successively.