42.5.3 SHA Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
| Name: | SHA_IER |
| Offset: | 0x10 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SECE | |||||||||
| Access | W | ||||||||
| Reset | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CHECKF | |||||||||
| Access | W | ||||||||
| Reset | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| URAD | |||||||||
| Access | W | ||||||||
| Reset | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXBUFE | ENDTX | DATRDY | |||||||
| Access | W | W | W | ||||||
| Reset | – | – | – |