1.1.6.1 How the Library Works
The SDMMC driver library is a multi-client, multi-instance buffer queue model based block driver interface.
Abstraction Model
The SDMMC driver provides abstraction to communicate with SD/eMMC card through the HSMCI or SDHC peripheral library interface.

SDMMC Driver Features:
Driver has a buffer queue which allows the capability of accepting multiple requests
Driver can either have File-system as client or Application or USB as client
Every transfer request expects data in blocks. Block details (Size and number of blocks) can be retrieved by DRV_SDMMC_GeometryGet()
Driver provides feature to register call back for transfer complete event, which can used by clients to get notified
Works in both Bare-Metal and RTOS environment in Asynchronous mode
Bare-Metal:
- A dedicated task routine DRV_SDMMC_Tasks() is called from SYS_Tasks() to process the data from the instance queue
RTOS:
- A dedicated thread is created for task routine DRV_SDMMC_Tasks() to process the data from the instance queue
API's return with a valid handle which can be used to check whether transfer request is accepted or not
A Client specific handler will be called to indicate the status of transfer