1.3.2.4.12 I2CBB_CALLBACK Typedef
C
typedef void (* I2CBB_CALLBACK)( uintptr_t context );
Summary
I2C bit bang library callback function pointer.
Description
This data type defines the I2C callback function pointer.
Example
void MyI2CCallback(uintptr_t context)
{
// This function will be called when the transfer completes. Note
// that this function executes in the context of the I2C interrupt.
}
I2C_BB_Initialize();
I2C_BB_CallbackRegister(MyI2CCallback, NULL);Remarks
None.