1.3.2.4.1 I2C_BB_Initialize Function
C
void I2C_BB_Initialize(void)Summary
Initializes the instance of the I2C bit bang library.
Description
This function initializes the given instance of the I2C bit bang as configured by the user from the MHC.
Precondition
None.
Parameters
None.
Returns
None.
Example
I2C_BB_Initialize();
Remarks
None.