1.3.2.4.11 I2CBB_TRANSFER_SETUP Struct
C
typedef struct
{
/* I2C Clock Speed */
uint32_t clkSpeed;
} I2CBB_TRANSFER_SETUP;
Summary
I2C Bit Bang Transfer Setup Data Structure
Description
This data structure defines the I2C Bit Bang Transfer Setup Data
Remarks
None.