1.1.1.8 DRV_IO_BUFFER_TYPES Enum
C
typedef enum
{
// Operation does not apply to any buffer
DRV_IO_BUFFER_TYPE_NONE = 0x00,
// Operation applies to read buffer
DRV_IO_BUFFER_TYPE_READ = 0x01,
// Operation applies to write buffer
DRV_IO_BUFFER_TYPE_WRITE = 0x02,
// Operation applies to both read and write buffers
DRV_IO_BUFFER_TYPE_RW = DRV_IO_BUFFER_TYPE_READ|DRV_IO_BUFFER_TYPE_WRITE
} DRV_IO_BUFFER_TYPES;
Summary
Identifies to which buffer a device operation will apply.
Description
This enumeration identifies to which buffer (read, write, both, or neither) a device operation will apply. This is used for "flush" (or similar) operations.