1.3.2.4.11 I2CBB_TRANSFER_SETUP Struct
1.3.2.4.11 C
typedef struct
{
/* I2C Clock Speed */
uint32_t clkSpeed;
} I2CBB_TRANSFER_SETUP;
1.3.2.4.11 Summary
I2C Bit Bang Transfer Setup data structure.
1.3.2.4.11 Description
This data structure defines the I2C Bit Bang Transfer Setup data.
1.3.2.4.11 Remarks
None.