1.1.13.1 AT25DF Driver
This driver provides a non-blocking interface to read, write and erase AT25DF Flash memory. The library uses the SPI Peripheral Library (PLIB) to interface with the AT25DF.
Key features:
-
Supports Multiple variants of the AT25DF Flash devices.
-
Supports a single instance of the AT25DF Flash and a single client to the driver.
-
Supports Sector/Bulk/Chip Erase Operations.
-
Supports writes to random memory address within page boundaries.
-
The library interface is compliant to the block media interface expected by the Memory driver. This allows running a file system on the AT25DF Flash using the Memory Driver and the File System Service.
-
The library can be used in both Bare-Metal and RTOS environments.