1.1.6.1 How the Library Works
The SDMMC driver library is a multi-client, multi-instance buffer queue model based block driver interface.
Abstraction Model
The SDMMC driver provides abstraction to communicate with SD/eMMC card through the HSMCI or SDHC peripheral library interface.
SDMMC Driver Features:
-
Driver has a buffer queue which allows the capability of accepting multiple requests
-
Driver can either have File System as client or Application or USB as client
-
Every transfer request expects data in blocks. Block details (Size and number of blocks) can be retrieved by DRV_SDMMC_GeometryGet()
-
Driver provides feature to register call back for transfer complete event, which can used by clients to get notified
-
Works in both Bare-Metal and RTOS environment in Asynchronous mode
-
Bare-Metal:
- A dedicated task routine DRV_SDMMC_Tasks() is called from SYS_Tasks() to process the data from the instance queue
-
RTOS:
- A dedicated thread is created for task routine DRV_SDMMC_Tasks() to process the data from the instance queue
-
-
APIs return with a valid handle which can be used to check whether transfer request is accepted or not
-
A Client specific handler will be called to indicate the status of transfer