1.2.3.2 Using the Library

In conjunction with the Console System Service, the Command Processor System Service provides the user with an ASCII command prompt. It will interpret the commands entered at the prompt and process accordingly. It also supports command history, as well as command help.