1.1.5.2 SST39 PROM Driver

This driver provides the blocking functions to read, write and erase SST39VF040 PROM memory. The driver uses the peripheral library below to interface with the SST39VF040 memory.

  • HEMC Peripheral Library

    • Supports Hardened Static Memory Controller (HSMC)

Key features:

  • Supports single instance of the SST39VF040 and single client to the driver

  • Supports Block Erase Operations

  • Supports Page/Block Write Operations

  • The library can be used in both Bare-Metal and RTOS environments