Overview
The STK600 is a complete starter kit and development system for the AVR® Flash microcontroller. It allows designers a quick start in developing code on the AVR device, combined with advanced features for using the starter kit to prototype and test new designs.
New firmware releases for STK600 are embedded with the releases of Microchip Studio. The upgrade process starts with a connection to the STK600 board (the user will be asked to perform the procedure). Should the automatic upgrade fail, try the manual upgrade procedure.