| G | 02/2021 | Updated Device Support |
| F | 12/2020 | Updated Device Support |
| E | 09/2020 | Updated Device Support |
| D | 09/2019 |
- Updated Device Support
- Several editorial updates
|
| C | 05/2018 | Updated 6.12 and 6.13 due to new part numbers for LIN
and CAN transceivers. Updated Device Support section with product names
in addition to order code. |
| B | 03/2018 | Updated Device Support table. Removed all references to
the techlib CD-ROM/DVD. |
| A | 08/2017 | New document template. Microchip version DS40001904 Rev.
A replaces Atmel version 32221 Rev. B. Updated Device Support table.
Corrected some minor issues. |
| B | 09/2016 | Added UPDI interface |
| A | 04/2016 | Initial document release |