2.1 MPLAB Data Visualizer for MTCH2120 Evaluation Kit
The MPLAB Data Visualizer is a software application designed to process and visualize data from an active embedded target. It is available as a plugin for MPLAB® X IDE and as a standalone program.
Find the installation procedure for the MPLAB Data Visualizer in the MPLAB®-Data-Visualizer-Installation.
The MPLAB Touch Plugin is required to view and edit touch-tuning data. The installation procedure for the MPLAB Touch Plugin is available in the MPLAB®-Touch-Plugin-Installation.
The MPLAB Touch Plugin communicates with the host MCU via a USB CDC interface. Tuning data from the MTCH2120 device can be viewed and configured using the MPLAB Data Visualizer Touch Plugin.
To connect the MTCH2120 Evaluation Kit in the MPLAB Data Visualizer, follow these steps:
- Connect the MTCH2120 Evaluation Kit to your PC using a Type C USB cable.
- Open the MPLAB Data Visualizer.
- Identify the COM port for the
MTCH2120 and set the baud rate to 115200.
- Click the Play button for the COM port of the MTCH2120 under the Serial Port section.
- Select the MTCH2120 COM port in the
Touch Session and click the Play button.